IESNA:LM-63-2002
[TEST]P1645144
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-840-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14593.0
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1758.4 1783.5 1832.6 1883.8 1956.0 2060.5 2198.5 2345.9 2475.6 2620.9 2758.9 2933.5 3119.5 3306.7 3472.9 
3654.8 3861.8 4083.4 4404.4 4750.4 5026.4 5227.1 5390.2 5475.9 5280.4 4739.9 3802.2 2168.2 939.8 434.9 307.4 
233.1 148.4 100.4 53.3 0.0 0.0 
1758.4 1781.4 1828.4 1879.7 1956.0 2058.4 2190.2 2344.9 2480.8 2616.7 2771.4 2938.7 3134.2 3317.1 3482.3 
3666.3 3872.2 4107.5 4439.9 4782.8 5053.6 5251.1 5423.6 5486.4 5298.2 4765.0 3810.6 2153.6 941.9 441.2 312.6 
240.4 148.4 103.5 55.4 0.0 0.0 
1758.4 1780.4 1824.3 1880.7 1958.1 2058.4 2182.8 2333.4 2470.3 2606.2 2757.8 2930.3 3119.5 3306.7 3480.2 
3650.6 3847.1 4119.0 4456.6 4836.1 5173.8 5410.1 5589.9 5719.5 5617.0 5148.7 4207.8 2684.6 1186.6 546.8 364.9 
266.6 176.7 120.2 62.7 1.0 0.0 
1758.4 1786.6 1829.5 1883.8 1961.2 2056.3 2169.2 2306.2 2449.4 2579.1 2732.7 2895.8 3091.3 3279.5 3486.5 
3663.2 3852.4 4109.5 4432.6 4846.6 5302.4 5675.6 5997.6 6249.5 6314.3 6005.9 5242.8 3739.5 1845.2 798.7 457.9 
317.8 212.2 134.9 61.7 1.0 0.0 
1758.4 1784.5 1825.3 1880.7 1962.3 2059.5 2165.1 2279.0 2412.8 2551.9 2690.9 2860.3 3054.7 3237.7 3452.0 
3649.6 3836.7 4073.0 4416.9 4859.1 5409.0 5917.1 6485.8 6902.9 7232.2 7259.4 6718.9 5544.9 3588.9 1532.6 
704.6 434.9 265.5 152.6 73.2 2.1 0.0 
1758.4 1783.5 1821.1 1878.6 1959.1 2056.3 2153.6 2260.2 2377.3 2514.2 2650.1 2802.8 2972.1 3165.5 3361.0 
3563.8 3788.6 4045.8 4378.2 4829.8 5417.4 6095.8 6768.1 7427.7 8082.1 8519.1 8573.5 7866.8 6358.2 3944.4 
1536.8 544.7 283.3 161.0 63.8 3.1 0.0 
1758.4 1783.5 1820.1 1875.5 1952.8 2050.1 2155.7 2264.4 2375.2 2501.7 2639.7 2782.9 2929.3 3103.9 3323.4 
3552.3 3730.1 3943.3 4252.8 4653.2 5191.6 5852.3 6612.3 7495.7 8423.0 9279.2 9876.1 9914.8 9209.1 7509.3 
5023.2 2403.4 694.2 297.9 125.5 13.6 0.0 
1758.4 1782.4 1818.0 1873.4 1949.7 2044.8 2152.5 2263.3 2380.4 2497.5 2643.9 2782.9 2925.1 3094.4 3319.2 
3531.4 3701.8 3907.8 4209.9 4611.4 5146.6 5801.0 6547.5 7422.5 8362.3 9240.5 9866.7 9970.2 9304.2 7595.0 
5203.1 2832.0 822.7 317.8 124.4 14.6 0.0 
1758.4 1780.4 1810.7 1861.9 1936.1 2028.1 2136.8 2255.0 2370.0 2493.3 2632.4 2778.7 2912.5 3077.7 3275.3 
3468.7 3608.8 3830.4 4169.1 4618.7 5186.3 5833.4 6533.9 7292.9 8086.3 8870.4 9418.2 9595.9 9081.6 7403.7 
5296.1 3373.6 1650.7 476.7 174.6 36.6 0.0 
1758.4 1772.0 1798.1 1842.0 1911.0 1995.7 2092.9 2195.4 2310.4 2425.4 2542.5 2652.2 2765.1 2888.5 3049.5 
3201.1 3365.2 3661.1 4078.2 4608.2 5219.8 5908.7 6626.9 7344.1 8114.6 8717.8 9060.7 9004.2 8064.4 6454.4 
4827.8 3003.5 1237.8 421.3 191.3 58.5 0.0 
1758.4 1760.5 1780.4 1818.0 1877.6 1947.6 2032.3 2118.0 2202.7 2289.5 2382.5 2455.7 2541.4 2629.2 2748.4 
2873.9 3071.4 3396.6 3850.3 4408.5 5080.7 5844.9 6663.5 7534.3 8324.7 8780.5 8792.0 8060.2 6412.6 4665.7 
3074.6 1583.8 622.0 256.1 97.2 32.4 0.0 
1758.4 1766.8 1782.4 1818.0 1874.4 1947.6 2017.7 2100.3 2176.6 2255.0 2329.2 2390.9 2459.9 2539.3 2646.0 
2777.7 3003.5 3325.5 3735.3 4237.1 4837.2 5521.9 6232.8 6919.6 7393.2 7520.8 7222.8 6379.2 4826.7 3337.0 
2073.1 1023.5 437.0 200.7 85.7 29.3 0.0 
1758.4 1754.2 1767.8 1801.3 1854.6 1920.4 1992.6 2067.8 2135.8 2202.7 2263.3 2309.3 2367.9 2443.1 2550.8 
2712.9 2929.3 3172.9 3444.7 3761.4 4165.0 4613.4 5086.0 5529.2 5771.8 5742.5 5428.9 4658.4 3480.2 2296.8 
1350.7 656.5 328.3 169.4 89.9 43.9 0.0 
1758.4 1760.5 1770.9 1801.3 1855.6 1920.4 1987.3 2049.0 2101.3 2142.1 2180.7 2216.3 2267.5 2339.7 2387.7 
2393.0 2350.1 2258.1 2120.1 1961.2 1830.5 1766.8 1707.2 1560.8 1313.0 1019.3 765.2 583.3 456.8 388.9 338.7 284.4 
230.0 184.0 127.5 64.8 0.0 
1758.4 1758.4 1766.8 1796.0 1849.3 1907.9 1962.3 2003.0 2030.2 2049.0 2066.8 2058.4 2019.8 1945.5 1833.7 
1684.2 1497.0 1285.9 1087.2 932.5 811.2 724.5 657.6 605.3 563.5 520.6 478.8 442.2 407.7 377.4 338.7 294.8 241.5 
189.2 127.5 56.5 0.0 
1758.4 1764.7 1773.0 1803.4 1852.5 1900.6 1928.8 1941.3 1954.9 1953.9 1920.4 1851.4 1742.7 1603.7 1427.0 
1237.8 1076.8 955.5 865.6 795.6 732.8 678.5 632.5 599.0 573.9 543.6 503.9 463.1 431.8 393.1 338.7 283.3 227.9 166.2 
104.5 22.0 0.0 
1758.4 1764.7 1778.3 1807.5 1850.4 1878.6 1888.0 1899.5 1897.4 1859.8 1776.2 1655.9 1487.6 1305.7 1138.5 1023.5 
949.2 890.7 833.2 780.9 720.3 665.9 639.8 627.3 611.6 577.1 532.1 497.6 497.6 474.6 415.0 347.1 261.4 196.5 110.8 9.4 
0.0 
1758.4 1753.2 1773.0 1803.4 1833.7 1844.1 1856.7 1868.2 1838.9 1752.1 1629.8 1462.5 1273.3 1117.6 1010.9 934.6 
870.8 810.2 746.4 681.6 660.7 653.4 654.4 659.7 646.1 610.5 573.9 562.4 599.0 598.0 581.3 474.6 376.4 274.9 147.4 5.2 
0.0 
1758.4 1750.0 1773.0 1809.6 1828.4 1831.6 1848.3 1848.3 1789.8 1677.9 1519.0 1339.2 1173.0 1048.6 954.5 874.0 
800.8 721.3 653.4 630.4 616.8 613.7 624.1 634.6 618.9 592.8 566.6 592.8 612.6 598.0 550.9 450.6 371.1 274.9 140.1 2.1 
0.0 
1758.4 1751.1 1779.3 1821.1 1831.6 1833.7 1850.4 1831.6 1749.0 1617.3 1450.0 1272.3 1124.9 1009.9 906.4 815.4 
732.8 652.3 616.8 598.0 590.7 591.7 607.4 614.7 593.8 566.6 557.2 594.8 587.5 570.8 502.8 421.3 342.9 259.3 125.5 0.0 
0.0 
1758.4 1738.5 1769.9 1811.7 1823.2 1826.4 1843.1 1814.9 1727.0 1584.9 1424.9 1244.1 1097.7 982.7 870.8 768.4 
680.6 615.8 590.7 576.0 572.9 578.1 589.6 596.9 586.5 578.1 588.6 634.6 624.1 570.8 480.9 398.3 312.6 217.4 102.5 0.0 
0.0 
1758.4 1734.4 1764.7 1806.5 1819.0 1823.2 1837.8 1810.7 1721.8 1591.1 1417.6 1236.7 1098.7 978.5 863.5 763.2 
673.3 610.5 585.4 570.8 568.7 572.9 584.4 590.7 583.3 579.2 589.6 630.4 615.8 555.1 468.3 389.9 303.2 201.8 94.1 0.0 
0.0 
